ADSP-BF609

PRODUCTION

Blackfin Dual-Core Processor up to 1GHz with Hardware Support for HD Video Analytics

Part Models
2
1ku List Price
Starting From $28.00

Part Details

  • 2 Blackfin cores capable of 500 MHz/1000 MMACs (2000 MMACs total) for demanding signal processing applications.
  • 552 K bytes of on-chip SRAM composed of 148kB of L1 SRAM per core with parity support and a shared L2 256kB SRAM with ECC support.
  • Pipeline Vision Processor (PVP) with HD support.
  • Pixel Compositor.
  • Fully integrated DMA controller supporting DMA transfers to and from all on-chip and off-chip memories and peripherals.
  • 3x Enhanced Parallel Peripheral Interfaces (ePPIs) supporting up to 24-bit data widths, ITU-R BT.656 modes, and direct connection to TFT LCD panels, parallel converters, video encoders and decoders, image sensors, and other general-purpose peripherals.
  • USB 2.0 HS OTG.
  • Removable Storage Interface (RSI).
  • 2 10/100 Ethernet MACs with IEEE 1588 support.
  • Controller Area Network (CAN) Interface.
  • 4 Link Ports supporting 8-bit wide DMA enabled data transfer.
  • 2 Watch Dog Timers and 8 Timer/Counters with PWM support.
  • CRC engine.
  • 2 SPI-compatible ports supporting master and slave modes.
  • 2 UART and 2 Two-Wire Interfaces.
  • 2 16-bit Pulse Width Modulation (PWM) channels.
  • 19x19 mm CSP BGA package.
  • Commercial, Industrial, and automotive temperature ranges available.
  • See data sheet for additional features
ADSP-BF609
Blackfin Dual-Core Processor up to 1GHz with Hardware Support for HD Video Analytics
Ask a Question

Documentation

Data Sheet 1

User Guide 5

Application Note 14

Processor Manual 2

Emulator Manual 3

Integrated Circuit Anomaly 1

Informational 1

Learn More

Software Resources


Tools & Simulations


Evaluation Kits

eval board
EVAL-BF609-EZBRD

The ADSP-BF609 EZ-Board evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF60x Blackfin processor family.

Features and Benefits

  • ADSP-BF609 Blackfin processor
  • ADM708 voltage monitoring microprocessor supervisory circuit
  • ADM3315 serial port transceiver
  • ADP1864 constant frequency current-mode step-down dc-to-dc controller
  • ADP1715 low-dropout cmos linear regulator with soft start
  • ADP2119A synchronous step-down dc-to-dc regulator
  • On-processor memory: 64Mx16 bit (1Gbit) DDR2 memory, 16M x 16-bit Burst flash memory, 32Mbit Quad SPI flash memory.
  • Interfaces: 10/100 Ethernet PHY, UART, CAN, USB Debug Agent Interface, Expansion Interface III, Standalone Debug Agent 2 (SADA2).
  • Accessories: 2GB SD CARD, Ethernet Cable, 5-in-1 USB Cable Set, Power Supply

Product Details

The ADSP-BF609 Evaluation Hardware provides a low cost hardware solution for users to evaluate the Analog Devices dual core Blackfin processor, 500 MHz/1000 MMACs each (2000 MMACs total) ADSP-BF60x Blackfin® processor family. This hardware comes in two configurations; ADSP-BF609 EZ-Board™ and ADSP-BF609 EZ-KIT Lite®.

ADSP-BF609 EZ-Board - The EZ-Board concept is the lowest cost entry point to evaluate the ADSP-BF60x processors family. This offering assumes that the customer already has an ICE -100B, USB-ICE and/or HPUSB-ICE JTAG Emulator(s). CrossCore® Embedded Studio software is also required.

ADSP-BF609 EZ-KIT Lite - The EZ-KIT Lite includes the complete ADSP-BF609 EZ-Board product plus SADA2 that eliminates the need to purchase a separate JTAG emulator for evaluation purposes.

Other emulators supported by the ADSP-BF60x Evaluation Hardware include the ICE -100B, USB-ICE and HPUSB-ICE

Ordering Information:
Part numbers:
ADZS-BF609-EZBRD
ADZS-BF609-EZLITE

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

eval board
EMULATOR-ADSP

Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Features and Benefits

  • JTAG/SWD support for Blackfin, Blackfin+, SHARC and multi-core SHARC+ with ARM
  • Plug-n-Play, USB 2.0 compliant
  • USB bus-powered device
  • Windows® 8.1, Window 7 compatible
  • Multiple processor I/O voltage support: 1.8V, 2.5V, and 3.3V
  • Multiprocessor support
  • JTAG/SWD clock operation of 5 MHz on the ICE-1000
  • JTAG/SWD clock operation up to 46 MHZ on the ICE-2000
  • Multi-colored LED for enhanced status indication
  • Software controlled target reset to support remote debug

Product Details

The Analog Devices ICE-1000 and ICE-2000 emulators facilitate the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, these emulators provide state-of-the-art support for all JTAG-compliant Analog Devices processors.

New debug feature added for the ICE-1000/ICE-2000:


  • Coresight Serial Wire Debug (SWD) 

EVAL-BF609-EZBRD
The ADSP-BF609 EZ-Board evaluation hardware provides a low-cost hardware solution for evaluating the ADSP-BF60x Blackfin processor family.
EMULATOR-ADSP
Low Cost ICE-1000 and High Performance ICE-2000 USB-based JTAG Emulators

Latest Discussions

No discussions on ADSP-BF609 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed