ADUCRF101

RECOMMENDED FOR NEW DESIGNS

Precision Analog Microcontroller ARM Cortex M3 with RF Transceiver

Part Models
3
1ku List Price
Starting From $4.70

Part Details

  • Analog I/O
  • 6-Channel 12-bit SAR ADC
    Single-ended and differential inputs
    Programmable data rate up to 167 kSPS
    On-chip voltage reference 
    Supply rante: 2.2V to 3.6V
  • Power Consumption
    280 nA, in power-down mode, nonretained state
    1.9 µA, in power-down mode, processor memory and transceiver memory retained
  • 210 µA/Mhz, Cortex-M3 in active mode
    12.8 mA transceiver in receive mode, Cortex-M3 in power-down mode
    9 mA to 32 mA transceiver in transmit mode, Cortex-M3 in power-down mode
  • RF Transceiver
    Frequency bands, 862 MHz to 928 MHz and 431 MHz to 464 MHz
    Multiple Configurations supported
    Receiver sensitivity (BER), −107.5 dBm at 38.4 kbps, 2FSK
    Single and ended and differential PA
    Low external BOM
  • Microcontroller
    32-bit ARM Cortex-M3 processor
    Serial Wire download and debug
    External Watch crystal for wakeup timer
    16 MHz internal Oscillator with 8-way Programmable Divider
  • Memory 128 kB Flash/EE memory, 16 kB SRAM
    10,000-cycle Flash/EE endurance
    10-year Flash/EE retention
    In-circuit download via serial wire and UART
  • On-Chip Peripherals
  • UART, I2C and SPI Serial I/O
    28-pin GPIO port
    2 general-purpose, 16-bit timers
    32-bit wake-up timer
    16-bit watchdog timer
    8-channel pulse-width modulation (PWM)
  • Package
    64-lead, 9 mm × 9 mm LFCSP
    Temperature range: −40°C to +85°C
  • Tools
    Low cost development system
    Third-party compiler and emulator tool support

ADUCRF101
Precision Analog Microcontroller ARM Cortex M3 with RF Transceiver
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-WSN

Wireless Sensor Network (WSN) Development Kits for Your IoT Solutions

Features and Benefits

Wireless Sensor Network Development Kit – Bunch Version includes:
  • Two Multi-Sensor Node Boards which include the following components
    • ADuCRF101 Integrated TRx + ARM Cortex M3 MCU
    • ADT75 Temperature Sensor
    • ADXL362 Ultra-low Power Triple Axis Accelerometer
    • Humidity & Temperature Sensor (Sensirion SHT21)
    • Photodiode + Ambient Light Sensor (Avago APDS-9005)
    • Passive Infrared Sensor (Panasonic EKMB1201112)
    • ADP160 Power Management device
    • General Purpose Input Connector for other sensors (supports both analog and digital
    • CR2032 Coin cell battery
    • Form factor: 60mm x 33mm (2.4" x 1.3")
  • One Gateway Node
    • ADuCRF101 Integrated TRx + ARM Cortex M3 MCU development system
  • One Emulator Platform for development and debugging

Wireless Sensor Network Development Kit – Cluster Version includes:
  • Three Multi-Sensor Node Boards which include the following components
    • ADF7024 Sub-GHz ISM band Transceiver
    • 16-bit MCU (RL78-G13)
    • ADT75 Temperature Sensor
    • ADXL362 Ultra-low Power Triple Axis Accelerometer
    • Humidity & Temperature Sensor (Sensirion SHT21)
    • Photodiode + Ambient Light Sensor (Avago APDS-9005)
    • Passive Infrared Sensor (Panasonic EKMB1201112)
    • ADP160 Power Management device
    • General Purpose Input Connector for other sensors (support both analog and digital)
    • CR2032 Coin cell battery
    • Form factor: 60mm x 33mm (2.4" x 1.3")
  • One Emulator Platform for development and debugging

Product Details

The Wireless Sensor Network (WSN) demo platform is a flexible, modular system for evaluating all aspects of a WSN. It offers both an out-of-the-box demonstration system, and can also be used as a development platform. It contains all of the hardware and software necessary to implement a plug-and-play WSN. The hardware includes a base station node along with multiple sensor nodes that support many different sensors. The system is flexible in that sensors can be connected in any combination to any of the sensor nodes. The out-of-the-box utility of the WSN development kits significantly reduces the time and effort required to move a customer’s design from proof-of-concept phase to production release through the marriage of three Multi-Sensor Node Boards, a gateway connector, an emulator platform, and a full featured software package.

eval board
EVAL-ADUCRF101

ADuCRF101 Development Systems

Product Details

The ADuCRF101 is a fully integrated data acquisition solution designed for low power wireless applications. It features a 12-bit ADC, a low power ARM Cortex™-M3 processor, a 431MHz to 464 MHz and 862 MHz to 928 MHz RF transceiver, and Flash/EE memory, in a 9 mm × 9 mm LFCSP package.

The ADuCRF101 mini board allows a user to program, debug and evaluate the performance of the ADuCRF101. Its small form factor makes it the ideal hardware for evaluation of large wireless sensor network.

Different hardware kits are available, from a mini board on its own, to a combination of emulator and boards.

Software Contents:

  • Keil MDKARM evaluation version integrated software development tool.
  • IAR EWARM evaluation version integrated software development tool.
  • CM3WSD Serial Downloader
  • Example Code
  • Function Libraries
  • Get Started User Guide
  • Datasheets, Application Notes, Etc.

EVAL-WSN
Wireless Sensor Network (WSN) Development Kits for Your IoT Solutions
EVAL-ADUCRF101
ADuCRF101 Development Systems

Reference Designs

Wireless Wind Speed and Direction Data Acquisition System Functional Block Diagram
CN0298 Circuits from the lab

A Battery Powered Wireless Wind Speed and Wind Direction Data Acquisition System

Features and Benefits

  • Complete Anemometer Signal Conditioning
  • Wireless ISM Transceiver
  • On-Chip Microcontroller
CN0298
A Battery Powered Wireless Wind Speed and Wind Direction Data Acquisition System

Latest Discussions