ADUCM350

RECOMMENDED FOR NEW DESIGNS

Configurable Impedance Network Analyzer & Potentiostat with Integrated Cortex M3 Core

Part Models
2
1ku List Price
Starting From $9.63

Part Details

  • Analog performance
    • 160 kSPS, 16-bit, precision analog-to-digital converter (ADC)
      • 4 dedicated voltage measurement channels
      • 8 current measurement channels
      • Impedance measurement engine
    • High precision voltage reference
    • Supply noise rejection filtering
    • Ultralow leakage configurable switch matrix
    • 12-bit digital-to-analog converter (DAC)
    • Precision instrumentation amplifier control loop
    • 6-channel CapTouch controller
    • Temperature sensor
  • Analog hardware accelerators
    • Autonomous analog front-end (AFE) controller
      • Independent sequencer for AFE functions
    • Direct digital synthesizer (DDS)/arbitrary waveform generator
    • Receive filters
    • Complex impedance measurement (DFT) engine
  • Processing
    • 16 MHz ARM Cortex-M3 processor
    • 384 kB of embedded flash memory
    • 32 kB system SRAM
    • 16 kB Flash configured EEPROM
    • Integrated full-speed USB 2.0 controller and PHY
    • Multilayer advanced microcontroller bus architecture
    • (AMBA) bus matrix
    • Central direct memory access (DMA) controller
    • Real-time clock (RTC)
    • General-purpose, wake-up, and watchdog timers
  • Communication
    • Input/output
      • I2S and beeper interface
      • LCD display controller (parallel and serial)
      • LCD segment controller
      • SPI, I2C, and UART peripheral interfaces
      • Programmable GPIOs
  • Power
    • Coin cell battery compatible
    • 2.5 V to 3.6 V active measurement range
    • Power management unit (PMU)
    • Power-on reset (POR) and power supply monitor (PSM)
  • Packages and temperature range
    • Operating temperature range: −40°C to +85°C
    • Package: 120-lead, 8 mm × 8 mm CSP_BGA 
ADUCM350
Configurable Impedance Network Analyzer & Potentiostat with Integrated Cortex M3 Core
Ask a Question

Documentation

Data Sheet 1

User Guide 3

Application Note 8

Technical Articles 6

Informational 2
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
eval board
EVAL-ADUCM350

ADuCM350 Evaluation Board

Product Details

The Eval-ADuCM350EBZ evaluation kit consists of the following:

Equipment Required


HARDWARE
  • 1 Eval-ADuCM350EBZ board
  • 1 USB-SW/UART-EMUZ also known as J-Link OB emulator
  • 1 ADuCM350 4 Wire Bio Config 3 board
  • 1 breakout board
  • 1USB cable

EVAL-ADUCM350
ADuCM350 Evaluation Board

Latest Discussions