ADuCM320

RECOMMENDED FOR NEW DESIGNS

Precision Analog Microcontroller, 14-Bit Analog I/O with MDIO Interface, ARM Cortex-M3

Part Models
2
1ku List Price
Starting From $15.07

Part Details

  • Analog input/output
    • Multichannel, 14-bit, 1 MSPS analog-to-digital converter (ADC)
      • Up to 16 ADC input channels
      • 0 V to VREF analog input range
      • Fully differential and single-ended modes
      • AVDD and IOVDD monitors
    • 12-bit voltage output digital-to-analog converters (VDACs)
      • 8 VDACs with a range of 0 V to 2.5 V or AVDD outputs
    • 12-bit current output DACs (IDACs)
      • 4 IDACS with a range of 0 mA to 150 mA outputs
    • Voltage comparator
  • Microcontroller
    • ARM® Cortex®-M3 processor, 32-bit RISC architecture
    • Serial wire port supports code download and debug
  • Clocking options
    • 80 MHz phase-locked loop (PLL) with programmable divider
    • Trimmed on-chip oscillator (±3%)
    • External 16 MHz crystal option
    • External clock source up to 80 MHz
  • Memory
    • 2 × 128 kB independent Flash/EE memories
    • 10,000 cycle Flash/EE endurance
    • 20-year Flash/EE retention
    • 32 kB SRAM
  • Software triggered in-circuit reprogrammability via management data input/output (MDIO)
  • On-chip peripherals
    • MDIO slave up to 4 MHz
    • 2 × I2C, 2 × SPI, UART
    • Multiple general-purpose input/output (GPIO) pins: 3.6 V compliant
    • 7 × 1.2 V compatible when used for MDIO
    • 32-element programmable logic array (PLA)
    • 3 general-purpose timers
    • Wake-up timer
    • Watchdog timer
    • 16-bit pulse width modulator (PWM)
  • Power
    • Supply range: 2.9 V to 3.6 V, and 1.8 V to 2.5 V for IDACs
    • Flexible operating modes for low power applications
  • Packages and temperature range
    • 6 mm × 6mm, 96-ball CSP_BGA package
    • Fully specified for −40°C to +105°C ambient operation
  • Tools
    • Low cost QuickStart development system
    • Full third party support
ADuCM320
Precision Analog Microcontroller, 14-Bit Analog I/O with MDIO Interface, ARM Cortex-M3
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
eval board
EVAL-ADUCM320

ADuCM320 Evaluation Board

Product Details

The ADuCM320 is a dual-die stack system on-chip designed for diagnostic control on fixed wavelength laser optical module applications. It features a 16-bit (14-bit accurate) multichannel SAR ADC, an ARM® Cortex-M3 processor, 8 voltage DACs, 4 current output DACs, and flash/EE memory packaged in a 6 mm × 6 mm 96 ball BGA package.The ADuCM320 development system allows evaluation of ADuCM320 silicon.

Development System Kit Contents

  • An evaluation board (EVAL-ADuCM320EBZ) that facilitates performance evaluation of the device with a minimum of external components
  • An Analog Devices, Inc., J-Link OB emulator (USB-SWD/UART-EMUZ)
  • 1 USB cable
  • 1 installation DVD

Resources

Software

EVAL-ADUCM320
ADuCM320 Evaluation Board

Latest Discussions