ADUC814

PRODUCTION

Precision Analog Microcontroller: 1.3MIPS 8052 MCU + 8kB Flash + 6-Ch 12-Bit ADC + Dual 12-Bit DAC

Part Models
5
1ku List Price
Starting From $6.66

Part Details

  • 6-Channel, 5µs, Self-Calibrating, 12-Bit ADC
  • Two 12-Bit Rail-to-Rail Voltage-Output DACs
  • Industry Standard 8052 Microcontroller
  • 8K-Byte In-Circuit Re-Programmable Flash Program Memory
  • 640-Byte Read/Write Accessible Non-Volatile Flash Data Memory
  • Temperature Monitor
  • Programmable PLL Clock & Low Power Operating Modes
  • Reduced Pin-Count & Lower Cost
  • Voltage Reference, Serial Interface 
    Ports, Watchdog Timer, Power Supply 
    Monitor, Power-On-Reset (POR), etc
  • Embedded Download/Debug & Emulation Features
ADUC814
Precision Analog Microcontroller: 1.3MIPS 8052 MCU + 8kB Flash + 6-Ch 12-Bit ADC + Dual 12-Bit DAC
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
EVAL-ADUC814

ADuC814 QuickStart Development System

Product Details

Development System for evaluation of the ADuC814, 6-Channel 12-Bit ADC + Dual 12-Bit DAC + 8K-Byte Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.

EVAL-ADUC814
ADuC814 QuickStart Development System

Latest Discussions

No discussions on ADUC814 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed