ADUC812

PRODUCTION

MicroConverter®, Multichannel 12-Bit ADC with Embedded Flash MCU

Part Models
2
1ku List Price
Starting From $13.48

Part Details

  • Analog I/O
    • 8-Channel, High Accuracy 12-Bit ADC
    • On-Chip, 100 ppm/°C Voltage Reference
    • High Speed 200 kSPS
    • DMA Controller for High Speed ADC-to-RAM Capture
    • 2 12-Bit Voltage Output DACs
    • On-Chip Temperature Sensor Function
  • Memory
    • 8K Bytes On-Chip Flash/EE Program Memory
    • 640 Bytes On-Chip Flash/EE Data Memory
    • 256 Bytes On-Chip Data RAM
    • 16M Bytes External Data Address Space
    • 64K Bytes External Program Address Space
  • 8051 Compatible Core
    • 12 MHz Nominal Operation (16 MHz Max)
    • 3 16-Bit Timer/Counters
    • High Current Drive Capability—Port 3
    • 9 Interrupt Sources, 2 Priority Levels
  • Power
    • Specified for 3 V and 5 V Operation
    • Normal, Idle, and Power-Down Modes
  • On-Chip Peripherals
    • UART and SPI® Serial I/O
    • 2-Wire (400 kHz I2C® Compatible) Serial I/O
    • Watchdog Timer
  • Power Supply Monitor
 
ADUC812
MicroConverter®, Multichannel 12-Bit ADC with Embedded Flash MCU
Ask a Question

Documentation

Data Sheet 2

User Guide 2

Application Note 14

Technical Articles 2
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
EVAL-ADUC812

ADuC812 QuickStart Development System

Product Details

Development System for evaluation of the ADuC812, 8-Channel 12-Bit ADC + Dual 12-Bit DAC + 8K-Byte Flash MCU.

The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment. 

EVAL-ADUC812
ADuC812 QuickStart Development System

Latest Discussions

No discussions on ADUC812 yet. Have something to say?

Start a Discussion on EngineerZone®