ADUC7128

PRODUCTION

Precision Analog Microcontroller ARM7TDMI® MCU with 12-Bit ADC and DDS DAC

Part Models
4
1ku List Price
Starting From $9.30
Viewing:

Part Details

  • Analog I/O
    Multi-Channel, 12-bit, 1MSPS ADC
    Up to 14 analog-to-digital converter (ADC) channels
    Fully differential and single-ended modes
    0 to VREF Analog Input Range
    10-bit digital-to-analog converter (DAC)
    32-bit 21 MHz direct digital synthesis (DDS)
    Current-to-Voltage (I/V) Conversion
    Integrated second-order low-pass filter (LPF)
    DDS Input to DAC
    100 Ω line driver 
  • On-Chip Voltage Reference
  • On-Chip Temperature Sensor (±3°C)
  • Voltage Comparator
  • Microcontroller
    ARM7TDMI Core, 16/32-bit RISC architecture
    JTAG Port supports code download and debug
    External Watch crystal/ Clock Source
    41.78 MHz PLL with 8-way programmable divider
    Optional trimmed on-chip oscillator
  • See datasheet for additional features 
ADUC7128
Precision Analog Microcontroller ARM7TDMI® MCU with 12-Bit ADC and DDS DAC
ADuC7128 Functional Block Diagram ADuC7128 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADUC7128

ADuC7128 QuickStart Plus Development System

Product Details

The ADuC7128 is a fully integrated, 1 MSPS, 12-bit data acquisition system incorporating a high performance, multichannel analog-to-digital converter (ADC), DDS with line driver, 16-/32-bit MCU, and Flash/EE memory on a single chip.

The QuickStart Plus Kits for the ADuC7128 Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. These kits are intended for any new users who want to have a comprehensive hardware development environment.

EVAL-ADUC7128
ADuC7128 QuickStart Plus Development System

Latest Discussions

Recently Viewed