ADUC7126

RECOMMENDED FOR NEW DESIGNS

Precision Analog Microcontroller, 12-Bit Analog I/O, Large Memory, ARM7TDMI MCU with Enhanced IRQ Handler

Part Models
4
1ku List Price
Starting From $8.14

Part Details

ANALOG I/O

  • Multichannel, 12-bit, 1 MSPS ADC
    Up to 16 ADC channels
  • Fully differential and single-ended modes
  • 0 V to VREF analog input range
  • 12-bit voltage output DACs
    Up to 4 DAC outputs available
  • On-chip voltage reference
  • On-chip temperature sensor (±3°C)
  • Voltage comparator

MICROCONTROLLER

  • ARM7TDMI core, 16-bit/32-bit RISC architecture
  • JTAG port supports code download and debug

CLOCKING OPTIONS

  • Trimmed on-chip oscillator (±3%)
  • External watch crystal
  • External clock source up to 44 MHz
  • See data sheet for additional features
ADUC7126
Precision Analog Microcontroller, 12-Bit Analog I/O, Large Memory, ARM7TDMI MCU with Enhanced IRQ Handler
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADUC7126

ADuC7126 QuickStart Plus Development System

Product Details

The ADuC7126 is a fully integrated, 1 MSPS, 12-bit data acquisition system incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.


The QuickStart Plus Kits for the ADuC7126 Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. These kits are intended for any new users who want to have a comprehensive hardware development environment.

EVAL-ADUC7126
ADuC7126 QuickStart Plus Development System

Reference Designs

Ultrasonic Distance Sensor
CN0343 Circuits from the lab

Ultrasonic Distance Measurement

Features and Benefits

  • Self-Contained Ultrasonic Distance Measurement
  • 50cm to 10m range
  • 2cm resolution
  • Small PCB Footprint
CN0343
Ultrasonic Distance Measurement

Latest Discussions