ADUC7039

NOT RECOMMENDED FOR NEW DESIGNS

Integrated, Precision Battery Sensor for Automotive

Viewing:

Part Details

  • High precision ADC
  • Dual channel, simultaneous sampling, 16-bit Σ-Δ ADCs
  • Programmable ADC throughput from 10 Hz to 1 kHz
  • On-chip 5 ppm/ºC voltage reference
  • Current channel
    Fully differential, buffered input
    Programmable gain
    ADC input range: −200 mV to +300 mV
    Digital comparator with current accumulator feature
  • Voltage channel
    Buffered, on-chip attenuator for 12 V battery input
  • JTAG port supports code download and debug
  • Memory
    64 kB Flash/EE memory options, 4-kB SRAM
    10,000-cycle Flash/EE endurance, 20-year Flash/EE retention
    In-circuit download via JTAG and LIN
  • On-chip peripherals
    LIN 2.1-compatible slave
    SPI
    GPIO port
    1 × general-purpose timer
    Wake-up and watchdog timers
    On-chip power-on-reset
  • See data sheet for additional features
ADUC7039
Integrated, Precision Battery Sensor for Automotive
ADuC7039 Functional Block Diagram ADuC7039 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Sigma-Delta ADC Tutorial

An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.

Open Tool

Evaluation Kits

EVAL-ADUC7039

ADuC7039 QuickStart Plus Development System

Product Details

Development system for evaluation of the ADuC7039 complete system solution for battery monitoring in 12 V automotive applications.


The QuickStart Plus Kit features debug via UART and an assembly & C-source debugging environment. In addition it allows true non-intrusive JTAG emulation.

EVAL-ADUC7039
ADuC7039 QuickStart Plus Development System

Latest Discussions

Recently Viewed