ADUC7028

PRODUCTION

Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

Part Models
2
1ku List Price
Starting From $7.29

Part Details

  • Analog I/O
    Multichannel, 12-bit, 1 MSPS ADC
    Up to 16 ADC channels
    Fully differential and single-ended modes
    0 V to VREF analog input range12-bit voltage output DACs
    Up to 4 DAC outputs available
    On-chip voltage reference
    On-chip temperature sensor (±3°C)
    Voltage comparator
  • Microcontroller
    ARM7TDMI core, 16-bit/32-bit RISC architecture
    JTAG port supports code download and debug
  • Clocking options
    Trimmed on-chip oscillator (±3%)
    External watch crystal
    External clock source up to 44 MHz
    41.78 MHz PLL with programmable divider
  • See datasheet for additional features
ADUC7028
Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU
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
EVAL-ADUC7028

ADuC7028 QuickStart Plus Development System

Product Details

Development system for evaluation of the ADuC7028, fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The QuickStart Kits for the ADuC702x Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment.

EVAL-ADUC7028
ADuC7028 QuickStart Plus Development System

Reference Designs

ADuC7122 Used As a Temperature Monitor Interfaced to a Thermistor
CN0153 Circuits from the lab

USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor

Features and Benefits

  • Typical temperature range of -90 C to +150 C
  • Thermistor temperature monitor
  • Single chip solution with ARM 7 processing core
CN0153
USB Based Temperature Monitor Using the ADuC7122 Precision Analog Microcontroller and an External Thermistor

Latest Discussions