ADSP-2181

NOT RECOMMENDED FOR NEW DESIGNS

16-bit, 40 MIPS, 5v, 2 Serial Ports, Host Port, 80 KB RAM

Part Models
2
1ku List Price
price unavailable

Part Details

  • 25 ns Instruction Cycle Time from 20 MHz Crystal @ 5.0 Volts
  • 40 MIPS Sustained Performance
  • ADSP-2100 Family Code Compatible, with Instruction Set Extensions
  • 80K Bytes of On-Chip RAM, Configured as 16K Words On-Chip Program Memory RAM and 16K Words On-Chip Data Memory RAM
  • Dual Purpose Program Memory for Both Instruction and Data Storage
  • 16-Bit Internal DMA Port for High Speed Access to On-Chip Memory
  • 4 MByte Memory Interface for Storage of Data Tables and Program Overlays
  • 8-Bit DMA to Byte Memory for Transparent Program and Data Memory Transfers
ADSP-2181
16-bit, 40 MIPS, 5v, 2 Serial Ports, Host Port, 80 KB RAM
Ask a Question

Documentation

Data Sheet 1

User Guide 1

Application Note 71

Technical Articles 1

Processor Manual 4

Software Manual 4

Integrated Circuit Anomaly 1

Legacy Emulator Manual 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1


Tools & Simulations

ADSP-21xx Processors: Software and Tools

Open Tool

Evaluation Kits

eval board
218X-EMULATOR

EZ-ICE® Serial Emulator for ADSP-218x Processor Family

Features and Benefits

  • Supports ADI's ADSP-218x family of processors
  • High speed RS-232 serial port
  • Shielded enclosure with reset switch accessibility
  • I/O voltage setting confirmation LEDs
  • Support for 2.5, 3.3, and 5.0 volt DSPs
  • CE certified

Product Details

The EZ-ICE® serial emulator system provides state-of-the-art emulation for the ADSP-218x family of processors by providing a controlled environment for observing, debugging, and testing activities in a target system. The EZ-ICE connects directly to the target processor through the emulation interface port. Its ease of use, full speed emulation and shielded board will ensure your design process runs smooth.
 

The debugger available for ADSP-218x EZ-ICE is Analog Devices' VisualDSP++ development environment. All software is sold separately.

Part Number
ADDS-218X-ICE-2.5V

Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

For additional information, contact your local Analog Devices Sales Office or Distributor.

218X-EMULATOR
EZ-ICE® Serial Emulator for ADSP-218x Processor Family

Latest Discussions

No discussions on ADSP-2181 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed