Zero-Drift Op Amps
searchIcon
banner background image

Zero-Drift Op Amps

The latest zero-drift amplifiers from Analog Devices combine both auto-zero and chopping techniques to continuously self-correct for dc errors over time and temperature. This enables the amplifiers to achieve <4 microvolts of input offset error and input drift error of <20 nanovolts per degree Celsius. By design, zero-drift amplifiers have no 1/f voltage noise, nor do they suffer from long-term drift, making them ideal for low speed sensing. By reducing the drift and noise, these products decrease the need for constant system level calibration. Additionally, very small LFCSP packages reduce board space, and on-chip electromagnetic interference filters speed development time by eliminating the need for collaboration circuitry. They accomplish all these features while controlling cost. The new ADA4523-1, LTC2065, and LTC2068 are appropriate for applications requiring current sensing of electronic loads, power supplies, and motor control and offset correction in composite amplifiers used in instrumentation. ADI’s zero-drift amplifier portfolio is an ideal choice for high performance projects and in products that are required to have a long lifecycle.
The latest zero-drift amplifiers from Analog Devices combine both auto-zero and chopping techniques to continuously self-correct for dc errors over time and temperature. This enables the amplifiers to achieve <4 microvolts of input offset error and input drift error of <20 nanovolts per degree Celsius. By design, zero-drift amplifiers have no 1/f voltage noise, nor do they suffer from long-term drift, making them ideal for low speed sensing. By reducing the drift and noise, these products decrease the need for constant system level calibration. Additionally, very small LFCSP packages reduce board space, and on-chip electromagnetic interference filters speed development time by eliminating the need for collaboration circuitry. They accomplish all these features while controlling cost. The new ADA4523-1, LTC2065, and LTC2068 are appropriate for applications requiring current sensing of electronic loads, power supplies, and motor control and offset correction in composite amplifiers used in instrumentation. ADI’s zero-drift amplifier portfolio is an ideal choice for high performance projects and in products that are required to have a long lifecycle.

Space Saving Zero-Drift Operational Amplifiers

Small packages enable smaller boards and system space savings in space constrained or feature dense applications, while still delivering high performance. Featured products: LTC2063 2uA supply current, low IB Zero-Drift amplifier in 2mm x 1.25mm 6 lead SC-70 package LTC2057HV 60V, Low Noise Zero-Drift amplifier with shutdown in 3mm x 3mm DFN package LTC2068 quad Zero-Drift amplifiers in 3mm x 3mm QFN package
campaign-image
campaign-image

Space Saving Zero-Drift Operational Amplifiers

Small packages enable smaller boards and system space savings in space constrained or feature dense applications, while still delivering high performance. Featured products: LTC2063 2uA supply current, low IB Zero-Drift amplifier in 2mm x 1.25mm 6 lead SC-70 package LTC2057HV 60V, Low Noise Zero-Drift amplifier with shutdown in 3mm x 3mm DFN package LTC2068 quad Zero-Drift amplifiers in 3mm x 3mm QFN package