ADA4666-2

RECOMMENDED FOR NEW DESIGNS

18 V, 725 µA, 4 MHz CMOS RRIO Operational Amplifier

Part Models
5
1ku List Price
Starting From $1.09

Part Details

  • Low power at high voltage (18 V):
    725 μA maximum
  • Low offset voltage:
    2.2 mV maximum over entire common-mode range
  • Low input bias current:
    15 pA maximum
  • Gain bandwidth product:
    4 MHz typical at Av = 100
  • Unity-gain crossover:
    4 MHz typical
  • −3 dB closed-loop bandwidth:
    2.1 MHz typical
  • Single-supply operation:
    3 V to 18 V
  • Dual-supply operation:
    ±1.5 V to ±9 V
  • Unity-gain stable
ADA4666-2
18 V, 725 µA, 4 MHz CMOS RRIO Operational Amplifier
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
LTspice 1


Models for the following parts are available in LTspice:

  • ADA4666-2

Amplifiers & Linear Tools

Design with confidence using these free tools for circuit simulation, design optimization and product selection.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed