ADA4661-2

RECOMMENDED FOR NEW DESIGNS

18 V, Precision, 725 μA, 4 MHz CMOS RRIO Operational Amplifier

Part Models
6
1ku List Price
Starting From $1.46

Part Details

  • Low power at high voltage (18 V): 725 μA maximum
  • Low offset voltage:
    • 150 μV maximum at Vsy/2
    • 300 μV maximum over entire common mode range
  • Low input bias current: 15 pA maximum
  • Gain bandwidth product: 4 MHz typical at Av = 100
  • Unity-gain crossover: 4 MHz typical
  • -3 dB closed-loop bandwidth: 2.1 MHz typical
  • Single-supply operation: 3 V to 18 V
  • Dual-supply operation: ±1.5 V to ±9 V
  • Unity-gain stable
  • Download ADA4661-2-KGD Data Sheet
  • Available As Known Good Die and fully guaranteed to data sheet specifications
ADA4661-2
18 V, Precision, 725 μA, 4 MHz CMOS RRIO Operational Amplifier
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
Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADA4661-2

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Amplifiers & Linear Tools

Design with confidence using these free tools for circuit simulation, design optimization and product selection.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Reference Designs

Simplified Circuit Block Diagram
CN0398 Circuits from the lab

Soil Moisture and pH Measurement System with Temperature Compensation

Features and Benefits

  • Complete Soil Moisture, pH, and Temperature Measurement 
  • Low Power 
  • Arduino-Compatible Form Factor 

CN0398
Soil Moisture and pH Measurement System with Temperature Compensation

Latest Discussions

No discussions on ADA4661-2 yet. Have something to say?

Start a Discussion on EngineerZone®