ADA4096-2

RECOMMENDED FOR NEW DESIGNS

30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier

Part Models
7
1ku List Price
Starting From $2.30

Part Details

  • Input overvoltage protection, 32 V above and below the supply rails
  • No phase reversal for input voltage up to ±32 V beyond the power supply
  • Rail-to-rail input and output swing
  • Low power: 60 μA per amplifier typical
  • Unity-gain bandwidth
  • 800 kHz typical at VSY = ±15 V
  • 550 kHz typical at VSY = ±5 V
  • 465 kHz typical at VSY = ±1.5 V
  • Single-supply operation: 3 V to 30 V
  • Low offset voltage: 300 μV maximum
  • Large signal voltage gain: 120 dB typical
  • Unity gain stable
  • Qualified for automotive applications
ADA4096-2
30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier
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
LTspice


Models for the following parts are available in LTspice:

  • ADA4096

SPICE Model 1

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Reference Designs

High-Side Current Sensing
CN0241 Circuits from the lab

High-Side Current Sensing with Input Overvoltage Protection

Features and Benefits

  • ±32 V input over voltage protection
  • Operates from single 5 V supply
  • High side sensing rejects ground noise
  • Low power, unidirectional current monitor system
Differential Bridge Type Transducer Monitor with Temperature Compensation
CN0355 Circuits from the lab

Low Power, Temperature Compensated Bridge Signal Conditioner and Driver

Features and Benefits

  • Bridge signal conditioner and driver
  • Temperature compensated
  • Low Power
CN0241
High-Side Current Sensing with Input Overvoltage Protection
CN0355
Low Power, Temperature Compensated Bridge Signal Conditioner and Driver

Latest Discussions

Recently Viewed