ADP5034

RECOMMENDED FOR NEW DESIGNS

Dual 3 MHz, 1200mA Buck Regulator with Two 300 mA LDOs

Part Details

  • Main input voltage range: 2.3 V to 5.5 V
  • Two 1200 mA buck regulators and two 300 mA LDOs
  • 24-lead, 4 mm × 4 mm LFCSP or 28-lead TSSOP package
  • Regulator accuracy: ±1.8%
  • Factory programmable or external adjustable VOUTx
  • 3 MHz buck operation with forced PWM and auto PWM/PSM modes
  • BUCK1/BUCK2: output voltage range from 0.8 V to 3.8 V
  • LDO1/LDO2: output voltage range from 0.8 V to 5.2 V
  • LDO1/LDO2: input supply voltage from 1.7 V to 5.5 V
  • LDO1/LDO2: high PSRR and low output noise
ADP5034
Dual 3 MHz, 1200mA Buck Regulator with Two 300 mA LDOs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

5V uPMU BuckDesigner

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADP5034

ADP5034 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADP5034 TSSOP
  • Standalone capability
  • Simple device measurements, including line and load regulation, demonstrable with
    • A single voltage supply
    • A voltmeter
    • An ammeter
    • Load resistors
  • Easy access to external components
  • Cascading options to supply the low dropout (LDO) regulator from either buck regulator
  • Dedicated enable option for each channel
  • Mode option to change buck regulators from power save mode (PSM) to pulse-width modulation (PWM) operation

Product Details

This user guide describes the hardware for the evaluation of the ADP5034 and includes detailed schematics and PCB layouts. The ADP5034 is available in either a 24-lead LFCSP package or a 28-lead TSSOP package. Note that UG-439 refers to the ADP5034 TSSOP evaluation board, ADP5034RE-EVALZ. Refer to UG-271 for information on the ADP5034 LFCSP.


The ADP5034 TSSOP evaluation board has two step-down regulators with two LDO regulators that enable evaluation of the ADP5034. The evaluation board is available in an adjustable voltage option.


Full details on the ADP5034 are provided in the ADP5034 data sheet available from Analog Devices, Inc., which must be consulted in conjunction with UG-439.


EVAL-ADP5034
ADP5034 Evaluation Board

Latest Discussions

Recently Viewed