ADP2442

RECOMMENDED FOR NEW DESIGNS

36 V,1 A, Synchronous, Step-Down, DC-to-DC Regulator with External Clock Synchronization

Part Models
1
1ku List Price
Starting From $2.35

Part Details

  • Wide input voltage range of 4.5 V to 36 V
  • Low minimum on time of 50 ns typical
  • Maximum load current of 1 A
  • High efficiency of up to 94%
  • Adjustable output down to 0.6 V
  • ±1% output voltage accuracy
  • Adjustable switching frequency of 300 kHz to
    1 MHz
  • External synchronization from 300 kHz to 1 MHz
  • Pulse skip mode or Forced fixed frequency mode
  • Precision enable input pin
  • Open-drain power good
  • Reference similar product ADP2441 with programmable soft-start and tracking.
  • See data sheet for additional features
ADP2442
36 V,1 A, Synchronous, Step-Down, DC-to-DC Regulator with External Clock Synchronization
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
LTspice 1


Models for the following parts are available in LTspice:

  • ADP2442

SIMPLIS Models 1

ADP244x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

ADP244x Inverting Buck-Boost Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP2442

ADP2442 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADP2442
  • Configurable synchronous step-down dc-to-dc switching regulator
  • Operating voltage range: VIN = 6 V to 36 V
  • Output voltage: 5 V or adjustable
  • 1 A maximum load
  • Switching frequency: 500 kHz or adjustable switching frequency of 300 kHz to 1 MHz
  • Power saving mode at light load
  • Precision enabled input pin
  • Current limit protection
  • Power good output
  • SYNC/MODE pin for external synchronization or mode selection
  • 53 mm × 53 mm board size

Product Details

The ADP2442-EVALZ evaluation board is a complete, dc-to-dc switching regulator design based on the ADP2442, a configurable, 1 A, synchronous, step-down dc-to-dc regulator.

The ADP2442 is a synchronous, step-down dc-to-dc switching regulator that uses a current mode pulse-width modulation (PWM) control scheme. The ADP2442 can be configured for pulse skip mode at light load or forced PWM mode. The power switch and synchronous rectifier are integrated for minimal external part count and high efficiency. The ADP2442 is optimized for operation with small ferrite core inductors and ceramic capacitors to deliver the maximum output power per square millimeter of the printed circuit board (PCB) area.

The ADP2442-EVALZ is available with 5 V at a 1 A output, with a switching frequency set to 500 kHz. If needed, the ADP2442- EVALZ configuration can be modified by changing the values of the appropriate passive components.

Complete specifications for the ADP2442 device can be found in the ADP2442 data sheet, which is available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation board.

eval board
AD-FMCADC7-EBZ

ADL5567 & AD9625 Analog Signal Chain Evaluation and ADF4355-2 Wideband Synthesizer with VCO

Features and Benefits

  • Single channel of 2.5 GSPS conversion utilizing JESD204B high speed serial interface
  • Driver amplifier interface with 20dB voltage gain adjustment
  • On-board PLL and VCO setup for clocking or external clocking
  • True DC coupled input and analog input frontend to the ADC, BW = DC to 1.8GHz
  • Product Details

    The AD-FMCADC7-EBZ is a single channel high speed data acquisition board featuring the AD9625 12bit, ADC sampling at 2500 MSPS and a ADL5567 low distortion, 4.8 GHz, differential amplifier driving the converter. The FMC form factor supports the JESD204B high speed serial interface. All clocking is supported using the on-board ADF4355-2 wideband PLL with VCO. This product is designed for sampling wide bandwidth analog signals from DC to 1.8GHz. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications.


    The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1).


    This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.


    The design of the board is specifically tailored to allow for true DC coupling on the analog input of the amplifier throughout the signal chain to the converter. Yielding the widest spectrum possible for the AD-FMCADC7-EBZ.


    The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring it’s internal registers via SPI.

    EVAL-ADP2442
    ADP2442 Evaluation Board
    AD-FMCADC7-EBZ
    ADL5567 & AD9625 Analog Signal Chain Evaluation and ADF4355-2 Wideband Synthesizer with VCO

    Latest Discussions

    Recently Viewed