ADP2311

RECOMMENDED FOR NEW DESIGNS

Dual 1 A, 18 V, Synchronous Step-Down Regulator with Fail-Safe Voltage Monitoring

Part Details

  • Input voltage: 4.5 V to 18 V
  • ±1.0% output accuracy
  • Integrated MOSFET: 110 mΩ/60 mΩ typical
  • Continuous output current: 1 A/1 A
  • Power fail comparator generates warning
  • Power-on reset with programmable delay timer
  • Adjustable voltage monitor for power-down (Channel 2)
  • Watchdog refresh input
  • Dual phase with 180° out-of-phase operation
  • Fixed switching frequency: 300 kHz
  • Internal compensation and soft start
  • Stable with low ESR output ceramic capacitors
  • Precision enable input
  • Power feedback during power-off
  • UVLO, OCP, OVP, and thermal shutdown protection
ADP2311
Dual 1 A, 18 V, Synchronous Step-Down Regulator with Fail-Safe Voltage Monitoring
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP2311
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP2311

ADP2311 Evaluation Board

Product Details

The ADP2311 evaluation board is a complete, dual, 1 A step-down regulator solution that allows users to evaluate the performance of the ADP2311 with a near ideal printed circuit board (PCB) layout.

The outputs of the ADP2311 evaluation board are preset to 1.2 V and 3.3 V for Channel 1 and Channel 2, respectively. The VIN threshold of the power fail input is set at 8.99 V. Different output and power fail input voltages can be achieved by changing the appropriate passive components.

Features
  • Input voltage: 4.5 V to 18 V
  • ±1.0% output accuracy
  • Integrated MOSFET: 110 mΩ/60 mΩ typical
  • Continuous output current: 1 A/1 A
  • Power fail comparator generates warning
  • Power-on reset with programmable delay timer
  • Adjustable voltage monitor for power-down
  • Watchdog refresh input Dual phase with 180° out of phase operation
  • Fixed switching frequency: 300 kHz
  • Internal compensation and soft start Stable with low effective series resistance (ESR) output ceramic capacitors
  • Precision enable input Power feedback during power off
  • Undervoltage lockout (UVLO), overcurrent protection (OCP), overvoltage protection (OVP), and thermal shutdown (TSD)

EVAL-ADP2311
ADP2311 Evaluation Board

Latest Discussions

Recently Viewed