ADP2127

NOT RECOMMENDED FOR NEW DESIGNS

Ultralow Profile, 500 mA, 6 MHz, Synchronous, Step-Down, DC-to-DC, EWLP

Part Models
2
1ku List Price
Starting From $0.86
Viewing:

Part Details

  • 1.20 V and 1.26 V fixed output voltage options
  • Clock signal enable
    Logic signal enable also available on certain models
  • 6 MHz operating frequency
  • 500 mA continuous output current
  • 0.3 μA (typical) shutdown supply current
  • Pin-selectable power-saving mode
  • Compatible with tiny multilayer inductors
  • Internal synchronous rectifier
  • Internal compensation
  • See data sheet for additional features
ADP2127
Ultralow Profile, 500 mA, 6 MHz, Synchronous, Step-Down, DC-to-DC, EWLP
ADP2127 Typical Application Circuit ADP2127 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADP2127

ADP2127 Evaluation Board

Product Details

The ADP2126/ADP2127 evaluation board is a complete 6 MHz, low quiescent current, synchronous buck dc-to-dc converter solution that is capable of producing up to 500 mA of output current at fixed  1.20 V and 1.26 V output voltages. The converter operates with an input voltage in the 2.1 V to 5.5 V range. The device uses a voltage regulating pulse-width modulation (PWM) that maintains a constant frequency with excellent stability and transient response. The evaluation board demonstrates the operation and performance of the ADP2126/ADP2127, as well as its compatibility with tiny ceramic components for a small area solution.

EVAL-ADP2127
ADP2127 Evaluation Board

Latest Discussions

Recently Viewed