ADP1606

RECOMMENDED FOR NEW DESIGNS

2 MHz, Synchronous Boost DC-to-DC Converters

Part Models
1
1ku List Price
Starting From $1.22

Part Details

  • Up to 96% efficiency
  • 0.8 V to VOUT input voltage range
  • Low 0.9 V input start-up voltage
  • 1.8 V fixed output voltage
  • 23 μA quiescent current
  • Synchronous rectification
  • Fixed pulse-width modulation (PWM) and light load pulse frequency modulation (PFM) mode options
  • True shutdown output isolation
  • Internal soft start, compensation, and current limit
  • 2 mm × 2 mm, 6-lead LFCSP
  • Compact solution size
ADP1606
2 MHz, Synchronous Boost DC-to-DC Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP1606
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP1606

ADP1606/ADP1607 Evaluation Board

Product Details

The ADP1606/ADP1607 are high efficiency, synchronous, fixed frequency, step-up, dc-to-dc switching converters for use in portable applications.

The ADP1606/ADP1607 evaluation boards are complete step-up, dc-to-dc switching converter applications with components selected to allow operation over the full input voltage and load ranges. The ADP1606 evaluation board has a 1.8 V fixed output voltage and requires no external resistors. The ADP1607 evaluation boards are set to transition automatically between PFM and PWM (ADP1607-EVALZ) or fixed to operate in PWM mode only (ADP1607-001-EVALZ). The ADP1607 evaluation boards can be adjusted for different output voltages by changing the feedback resistors, R1 and R2.

The 2 MHz operating frequency enables the use of small footprint, low profile external components. Additionally, the synchronous rectification, internal compensation, internal fixed current limit, and current mode architecture allow excellent transient response and a minimal external part count. Other key features include fixed PWM and light load PFM mode options, true output isolation, thermal shutdown (TSD), and logic controlled enable.

This user guide includes input/output descriptions, setup instructions, and the schematics and printed circuit board (PCB) layout drawings for the ADP1606/ADP1607 step-up converter evaluation boards.

Complete specifications for the ADP1606/ADP1607 are available in the ADP1606/ ADP1607 data sheet, which should be consulted in conjunction with this document when using the evaluation boards.

EVAL-ADP1606
ADP1606/ADP1607 Evaluation Board

Latest Discussions

Recently Viewed