ADP1111

PRODUCTION

Micropower, Step-Up/Step-Down SW Regulator; Adjustable and Fixed 3.3 V, 5 V, 12 V

Part Details

  • Operates from 2 V to 30 V Input Voltage Range
  • 72 kHz Frequency Operation
  • Utilizes Surface Mount Inductors
  • Very Few External Components Required
  • Operates in Step-Up/Step-Down or Inverting Mode
  • Low Battery Detector
  • User Adjustable Current Limit
  • Internal 1 A Power Switch
  • Fixed or Adjustable Output Voltage
  • 8-Pin DIP or SO-8 Package
ADP1111
Micropower, Step-Up/Step-Down SW Regulator; Adjustable and Fixed 3.3 V, 5 V, 12 V
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed