ADP1882

RECOMMENDED FOR NEW DESIGNS

Synchronous Current-Mode Buck Controller with Constant On-time and 0.8 V Reference Voltage

Part Models
3
1ku List Price
Starting From $1.10
Viewing:

Part Details

  • Power input voltage as low as 2.75 V to 20 V
  • Bias supply voltage range:
    2.75 V to 5.5 V
  • Minimum output voltage: 0.6 V
  • 0.8 V reference voltage with ±1.0% accuracy
  • Supports all N-channel MOSFET power stages
  • Available in 300 kHz, 600 KHz, and 1.0 MHz options
  • No current-sense resistor required
  • Power saving mode (PSM) for light loads (ADP1883 only)
  • Resistor Programmable Current Sense Gain
  • Thermal overload protection
  • Short-circuit protection
  • See data sheet for additional features
ADP1882
Synchronous Current-Mode Buck Controller with Constant On-time and 0.8 V Reference Voltage
ADP1882/ADP1883 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADP1882

ADP1882 Evaluation Board

Product Details

Evaluation boards to test the ADP1882 switching controller at 300 kHz, 600 kHz, or 1 MHz switching frequency.

EVAL-ADP1882
ADP1882 Evaluation Board

Latest Discussions

No discussions on ADP1882 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed