ADP1870

RECOMMENDED FOR NEW DESIGNS

Synchronous Buck Controller with Constant On-Time and Valley Current Mode

Part Models
6
1ku List Price
Starting From $1.27
Viewing:

Part Details

  • Power input voltage range: 2.95 V to 20 V
  • On-board bias regulator
  • Minimum output voltage: 0.6 V
  • 0.6 V reference voltage with ±1.0% accuracy
  • Supports all N-channel MOSFET power stages
  • Available in 300 kHz, 600 KHz, and 1.0 MHz options
  • No current-sense resistor required
  • Resistor-programmable current-sense gain
  • Thermal overload protection
  • Short-circuit protection
  • Precision enable input
  • Integrated bootstrap diode for high-side drive
  • Starts into a precharged load
  • Small, 10-lead MSOP package
ADP1870
Synchronous Buck Controller with Constant On-Time and Valley Current Mode
ADP1870 Functional Block Diagram ADP1870 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADP187x Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1870

ADP1870 Evaluation Board

Product Details

The evaluation boards can be used to evaluate the ADP1872 or ADP1873 and application circuits using these ICs without requiring any additional software.

EVAL-ADP1870
ADP1870 Evaluation Board

Latest Discussions

No discussions on ADP1870 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed