ADP1864

PRODUCTION

Constant Frequency Current-Mode Step-Down DC-to-DC Controller in TSOT

Part Models
1
1ku List Price
Starting From $1.41

Part Details

  • Wide input voltage range: 3.15 V to 14 V
  • Wide output voltage range: 0.8 V to input voltage
  • Pin-to-pin compatible with LTC1772, LTC3801
  • Up to 94% efficiency
  • 0.8 V ± 1.25% reference accuracy over temperature
  • Internal soft start
  • 100% duty cycle for low dropout voltage
  • Current-mode operation for good line and load transient response
  • 7 μA shutdown current
  • 235 μA quiescent supply current
  • Short-circuit and overvoltage protection
  • Small 6-lead TSOT package
ADP1864
Constant Frequency Current-Mode Step-Down DC-to-DC Controller in TSOT
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADP1864 Buck Controller Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1864

ADP1864 Evaluation Board

Product Details

The blank ADP1864 evaluation board is designed to be used with the ADP1864 Buck Design Software. The evaluation board is configured to provide 3.3 V output at 3 A over an input voltage range of 9 V to 12 V. Through a versatile layout that accommodates several packages and a powerful companion design tool, the ADP1864 evaluation board can provide a wide variety of solutions, including up to a 5.0 V output at 10 A from a 12 V input. Kelvin connection terminals provide an accurate means for measuring the input and output voltages.


The blank evaluation board is designed to use the ADP1864 as an asynchronous, step-down dc-to-dc converter that uses a current mode pulse-width modulation control scheme. The ADP1864 drives a P-channel MOSFET that regulates an output voltage as low as 0.8 V with ±1.25% accuracy (up to 85°C), for up to 10 A load currents, from input voltages as high as 14 V. The ADP1864 provides system flexibility by allowing accurate setting of the current limit with an external resistor, while the output voltage is easily adjustable using two external resistors.

EVAL-ADP1864
ADP1864 Evaluation Board

Reference Designs

Functional Block Diagram of Universal Power Supply Module
CN0190 Circuits from the lab

Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Features and Benefits

  • 12 different voltage and current output conditions
  • Configure the all other channels to be powered off
CN0190
Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input

Latest Discussions

Recently Viewed