ADP1851

RECOMMENDED FOR NEW DESIGNS

Wide Range Input, Synchronous, Step-Down DC-to-DC Controller

Part Models
1
1ku List Price
Starting From $1.35

Part Details

  • Input voltage range: 2.75 V to 20 V
  • Output voltage range: 0.6 V to 90% VIN
  • Maximum output current of more than 25 A
  • Current mode architecture
  • Configurable to voltage mode
  • ±1% output voltage accuracy over temperature
  • Voltage tracking
  • Programmable frequency: 200 kHz to 1.5 MHz
  • Synchronization input
  • Power saving mode at light load
  • Precision enable input
  • Power good with internal pull-up resistor
  • Adjustable soft start
  • Programmable current sense gain
  • Integrated bootstrap diode
  • Starts into a precharged load
  • Externally adjustable slope compensation
  • Suitable for any output capacitor
  • Overvoltage and overcurrent-limit protection
  • Thermal overload protection
  • Input undervoltage lockout (UVLO)
  • Available in 16-lead, 4 mm × 4 mm LFCSP
ADP1851
Wide Range Input, Synchronous, Step-Down DC-to-DC Controller
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
LTspice 1


Models for the following parts are available in LTspice:

  • ADP1851

ADP1851-53 Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP1851

ADP1851 Evaluation Board

Product Details

This describes the design, operation, and test results of the ADP1851-EVALZ. The input range for this evaluation board is 9 V to 15 V, and the regulated output voltage is 1.8 V with a maximum 25 A output current. A switching frequency (fSW) of 600 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.

EVAL-ADP1851
ADP1851 Evaluation Board

Latest Discussions

Recently Viewed