ADP1828

PRODUCTION

Synchronous Buck PWM, Step-Down, DC-to-DC Controller

Part Models
2
1ku List Price
Starting From $1.85
Viewing:

Part Details

  • Wide bias voltage range 3.0 V to 20 V
  • Wide power stage input range 1 V to 24 V
  • Wide output voltage range: 0.6 V to 85% of input voltage
  • ±0.85% accuracy at 0°C to 70°C
  • All N-channel MOSFET design for low cost
  • Fixed-frequency operation at 300 kHz, 600 kHz, or resistor adjustable 300 kHz to 600 kHz
  • Clock output for synchronizing other controllers
  • No current sense resistor required
  • Internal linear regulator
  • Voltage tracking for sequencing
  • Soft start and thermal overload protection
  • Overvoltage and undervoltage power-good indicator
  • 15 μA shutdown supply current
  • Available in a 20-lead QSOP and 20-lead, 4mm × 4 mm LFCSP
ADP1828
Synchronous Buck PWM, Step-Down, DC-to-DC Controller
ADP1828 Typical Application Diagram ADP1828 Pin Configuration ADP1828 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADP1853 RECOMMENDED FOR NEW DESIGNS Synchronous, Step-Down DC-to-DC Controller with Voltage Tracking and Synchronization
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP182x Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1828

ADP1828 Evaluation Board

Product Details

This describes the design, operation, and test results of the 20 A ADP1828 evaluation board and the ADP1828 5 A evaluation board.


The input range for the 20A evaluation board is 6 V to 18 V, and the output voltage is 1.8 V with a maximum load current of 20 A. For this design, a switching frequency (fSW) of 300 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.


The input range for the 5A evaluation board is 5.5 V to 13.2 V, and the output voltage is 1.8 V with a maximum load current of 5 A. For this design, a switching frequency (fSW) of 600 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.

EVAL-ADP1828
ADP1828 Evaluation Board

Latest Discussions

Recently Viewed