ADP1823

NOT RECOMMENDED FOR NEW DESIGNS

Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking

Part Models
1
1ku List Price
Starting From $2.93

Part Details

  • Fixed-frequency operation: 300 kHz, 600 kHz, or synchronized operation up to 1 MHz
  • Supply input range: 3.7 V to 20 V
  • Wide power stage input range: 1 V to 24 V
  • Interleaved operation results in smaller, low cost input capacitor
  • All-N-channel MOSFET design for low cost
  • ±0.85% accuracy at 0°C to 70°C
  • Soft start, thermal overload, current-limit protection
  • 10 μA shutdown supply current
  • Internal linear regulator
  • Lossless RDSON current-limit sensing
  • Reverse current protection during soft start for handling precharged outputs
  • Independent Power OK (POK) outputs
  • Voltage tracking for sequencing or DDR termination
  • Available in a 5 mm × 5 mm, 32-lead LFCSP
ADP1823
Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking
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
Hardware Ecosystem

Parts Product Life Cycle Description
ADP1829 PRODUCTION Dual, Interleaved, Step-Down DC-to-DC Controller with Tracking
ADP1850 RECOMMENDED FOR NEW DESIGNS Wide Range Input, Dual/Two-Phase, DC-to-DC Synchronous Buck Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADP182x Buck Designer Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP1823

ADP1823 Evaluation Tools

Product Details

This describes the design, operation, and test results of the ADP1823 evaluation board. The input range in this evaluation board is 5.5 V to 20 V. The output voltages are configured for VOUT1 = 1.8 V with a maximum current limit at 15 A and VOUT2 = 1.2 V with a maximum current limit at 15 A. All of the results tested from the evaluation board were running at a switching frequency fSW = 300 kHz with VIN = 12 V, VOUT1 = 1.2 V at up to 15 A and VOUT2 = 1.8 V at up to 15 A.

EVAL-ADP1823
ADP1823 Evaluation Tools

Latest Discussions

Recently Viewed