ADM8710

RECOMMENDED FOR NEW DESIGNS

Low Voltage, High Accuracy, Quad Voltage Microprocessor Supervisory Circuit

Part Models
1
1ku List Price
Starting From $2.30

Part Details

  • Accurate monitoring of up to four power supply voltages
  • 2 factory-set threshold options for monitoring 1.8 V and 3.3 V
  • Adjustable input threshold voltage 0.62 V (±1.5% accuracy)
  • 50 ms typical reset timeout
  • Reset output stage: active low, valid to IN1 = 1 V or IN2 = 1 V
  • Power supply glitch immunity
  • Specified from −40°C to +85°C
  • 6-lead SOT-23 package
  • Open-drain RESET output (10 μA internal pull-up)
ADM8710
Low Voltage, High Accuracy, Quad Voltage Microprocessor Supervisory Circuit
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
No discussions on ADM8710 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed