ADM8611

RECOMMENDED FOR NEW DESIGNS

Ultralow Power Voltage Supervisor with Manual Reset

Part Models
2
1ku List Price
Starting From $0.46
Viewing:

Part Details

  • Ultralow power consumption with ICC = 92 nA (typical)
  • Continuous monitoring with no blank time
  • Pretrimmed voltage monitoring threshold options
    • 10 options from 2 V to 4.63 V for the ADM8611
    • 20 options from 0.5 V to 1.9 V for the ADM8612/ADM8615
    • 5 options from 2.32 V to 4.63 V for the ADM8613/ADM8614
  • ±1.3% threshold accuracy over full temperature range
  • Manual reset input (ADM8611/ADM8612/ADM8613/ADM8615)
  • 200 ms (typical) reset timeout
  • Low voltage input monitoring down to 0.5 V (ADM8612/ ADM8615)
  • Watchdog timer (ADM8613/ADM8614/ADM8615)
    • Watchdog function disable input (ADM8613/ADM8614 only)
    • Watchdog timeout extension input (ADM8614 only)
  • Active low, open-drain RESET output
  • Power supply glitch immunity
  • Available in a 1.46 mm × 0.96 mm WLCSP
  • Operational temperature range: −40°C to +85°C
ADM8611
Ultralow Power Voltage Supervisor with Manual Reset
ADM8611 Functional Block Diagram ADM8611 Pin Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
ADM861X-EVALZ

ADM8611/ADM8612/ADM8613/ADM8614/ADM8615 Evaluation Board

Features and Benefits

  • Pretrimmed voltage monitoring threshold
    • 2.63 V for ADM8611-EVALZ with ±1.3% accuracy
    • 1.10 V for ADM8612-EVALZ with ±1.4% accuracy
    • 2.32 V for ADM8613-EVALZ with ±1.3% accuracy
    • 2.63 V for ADM8614-EVALZ with ±1.3% accuracy
    • 1.00 V for ADM8615-EVALZ with ±1.6% accuracy
  • Manual reset (MR#) pin for input condition override (all boards except ADM8614-EVALZ)
  • Separate voltage supply (VCC) and input pin (INPUT) for low voltage monitoring (ADM8612-EVALZ/ADM8615-EVALZ)
  • Watchdog timer input (WDI) pin for monitoring an external microprocessor (ADM8613-EVALZ/ADM8614-EVALZ/ADM8615-EVALZ)
  • Watchdog disable input (WD_DIS) pin (ADM8613-EVALZ/ADM8614-EVALZ)
  • Watchdog timeout selection input (WDT_SEL) pin for extending the timer period (ADM8614-EVALZ)
  • Built in tact switch (JP1) for input condition override (all boards except ADM8614-EVALZ)
  • Built in LED for output monitoring

Product Details

The ADM8611-EVALZ/ADM8612-EVALZ/ADM8613-EVALZ/ADM8614-EVALZ/ADM8615-EVALZ boards demonstrate the ADM8611/ADM8612/ADM8613/ADM8614/ADM8615 with the features summarized in Table 1 of the user guide. These ultra low power voltage supervisors monitor the input voltage level and compare it against an internal reference.

Full details about the ADM8611/ADM8612/ADM8613/ADM8614/ADM8615 are available in the product data sheet, which must be consulted in conjunction with this user guide when using the ADM8611-EVALZ/ ADM8612-EVALZ/ADM8613-EVALZ/ADM8614-EVALZ/ADM8615-EVALZ.

ADM861X-EVALZ
ADM8611/ADM8612/ADM8613/ADM8614/ADM8615 Evaluation Board
ADM8611-EVALZ ADM8612-EVALZ ADM8613-EVALZ ADM8614-EVALZ ADM8615-EVALZ

Latest Discussions

Recently Viewed