ADM8323

RECOMMENDED FOR NEW DESIGNS

Supervisory Circuit with Windowed Watchdog, Manual Reset, and Active-Low Push-Pull Reset Output

Part Models
2
1ku List Price
Starting From $1.02

Part Details

  • Windowed watchdog, 8 timeout options
  • 26 reset threshold options
    • 2.5 V to 5 V in 100 mV increments
  • 4 reset timeout options
    • 1 ms, 20 ms, 140 ms, and 1120 ms (minimum)
  • Manual reset input
  • Open-drain or push-pull RESET outputs
  • Low power consumption
  • Specified over wide temperature range (−40°C to +125°C)
  • Qualified for automotive applications
  • 5-lead SOT-23 package
ADM8323
Supervisory Circuit with Windowed Watchdog, Manual Reset, and Active-Low Push-Pull Reset Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed