ADM8316

RECOMMENDED FOR NEW DESIGNS

Supervisory Circuit with Watchdog, Manual Reset, and Active-Low Push-Pull Reset Output

Part Models
5
1ku List Price
Starting From $0.81

Part Details

  • 27 reset threshold options
    • 2.5 V to 5 V in 100 mV increments
  • 4 reset timeout options
    • 1 ms, 20 ms, 140 ms, and 1120 ms (minimum)
  • 4 watchdog timeout options
    • 6.3 ms, 102 ms, 1.6 sec, and 25.6 sec (typical)
  • Manual reset input
  • Multiple reset output options
  • Low power consumption
  • Specified over wide temperature range (−40°C to +125°C)
  • Qualified for automotive applications
  • 5-lead SOT-23 package
ADM8316
Supervisory Circuit with Watchdog, Manual Reset, and Active-Low Push-Pull Reset Output