ADM6306

RECOMMENDED FOR NEW DESIGNS

Multiple Input Programmable Supervisory ICs

Part Models
8
1ku List Price
Starting From $1.36
Viewing:

Part Details

  • Adjustable input threshold voltage options: 0.4 V and 1.23 V
  • Pre-trimmed VCC threshold options (ADM6306)
    Increments between 2.5 V and 5 V
  • Temperature range: −40°C to +125°C
  • 5-lead SOT-23 package
  • Reset output stage: active low, open drain
  • Low power consumption: 5 μA typical
  • Power supply glitch immunity
  • Manual reset input (ADM6306)
  • 4 factory programmed reset timeout delays 1 ms, 20 ms, 140 ms, and
    1.12 sec (minimum)
ADM6306
Multiple Input Programmable Supervisory ICs
ADM6306 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed