ADM2914

PRODUCTION

Quad UV/OV Positive/Negative Voltage Supervisor

Part Models
6
1ku List Price
Starting From $3.02
Viewing:

Part Details

  • Quad UV/OV positive/negative supervisor 
  • Supervises up to 2 negative rails
  • Adjustable UV and OV input thresholds
  • High threshold accuracy over temperature: ±1.5%
  • 1 V buffered reference output 
  • Open-drain UV and OV reset outputs
  • See Data Sheet for additional features

ADM2914-EP supports defense and aerospace applications (AQEC standard)

  • Download ADM2914-EP data sheet (pdf)
  • Operating temperature range of −55°C to +125°C
  • V62/12655 DSCC Drawing Number
ADM2914
Quad UV/OV Positive/Negative Voltage Supervisor
ADM2914-fbL ADM2914-1 Pin Configuration ADM2914-2 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADM2914

ADM2914/ADM12914 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM2914
ADM2914/ADM12914 Evaluation Board

Latest Discussions

Recently Viewed