ADP198

PRODUCTION

Logic-Controlled, 1 A, High-Side Load Switch with Reverse Current Blocking

Part Models
3
1ku List Price
Starting From $0.42

Part Details

  • Low RDSON of 50 mΩ @ 3.3 V (WLCSP)
  • Low input voltage range: 1.65 V to 6.5 V
  • 1A continuous operating current
  • Built-in level shift for control logic operated by 1.5 V logic
  • Low 2.5 μA quiescent current @ VIN = 2.8 V
  • Low 0.1 μA shutdown current @ VIN = 2.8
  • Reverse Current Blocking
  • Programmable start up time
  • Ultra small 1 mm × 1 mm, 4-ball, 0.5 mm pitch WLCSP
  • Tiny 8-lead 2x2 Lead Frame Chip Scale Package (LFCSP)
ADP198
Logic-Controlled, 1 A, High-Side Load Switch with Reverse Current Blocking
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
LTspice 1


Models for the following parts are available in LTspice:

  • ADP198
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP198

ADP198 Evaluation Board 

Features and Benefits

  • Ultrasmall 1 mm × 1 mm, 4-ball, 0.5 mm pitch WLCSP
  • Tiny 8-lead, 2 mm × 2 mm LFCSP
  • Low RDSON of 50 mΩ at 3.3 V (WLCSP)
  • Low input voltage range of 1.65 V to 6.5 V
  • 1 A continuous operating current
  • Operating temperature range: TJ = −40°C to +85°C

Product Details

The ADP198 evaluation boards are used to demonstrate the functionality of the ADP198 power switch.

Simple device measurements such as VIN to VOUT resistance (RDSON), ground current, and off state current can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.

Full details about the ADP198 power switch are available in the ADP198 data sheet, which should be consulted when using the ADP198 evaluation boards. 

eval board
AD-SYNCHRONA14-EBZ

Multichannel System Clocking Device

Features and Benefits

Processing System

  • Raspberry Pi 4, ARM Cortex-A72, 2GB SDRAM

User Interfaces

  • Gigabit Ethernet
  • 2 × USB 3.0 ports
  • 2 × USB 2.0 ports
  • SPI interface
  • GPIO
  • 2 bicolor LEDs
  • Male pin header

Clock Processing Devices

  • HMC7044 (High Performance, 3.2 GHz, 14-Output Jitter Attenuator)
  • AD9545 (1 PPS Synchronizer and Adaptive Clock Translator)

Clock Outputs

  • 4 x TWINAX LVPECL AC&DC coupled, 100Ω diff
  • 2 x SMA LVPECL AC coupled*
  • 4 x SMA CMOS*
  • 4 x SMA LVDS AC coupled*

*Configurable differential outputs, 50Ω diff

Clock Inputs

  • 3 differential 100Ω SMA clock inputs
  • PPS input
  • SYNC input
  • 10MHz input

Internal references

  • 100Mhz and 122.88Mhz Ultra-Low Phase Noise VCXO's (-165dBc/Hz)
  • 40Mhz and 38.4Mhz TCXO's (±1ppm) 50MHz OCXO(+/- 10ppb)
  • Internal references are software configurable

Power supply

  • DC 12V, 3A barrel jack

Product Details

The AD-SYNCHRONA14-EBZ is an ideal self-contained device to use in evaluation and prototyping of applications that need a highly accurate frequency and phase-controlled source clock. It is designed around the Analog Devices AD9545 and HMC7044 and greatly simplifies clock distribution and multi-channel synchronization in complex systems. It is intended to be used by trained professionals in a laboratory environment, and not intended as an end product for commercial use. It can be taken as a complete reference design and customised as required for any end customer applications. Full design details are made available free of charge.

The AD-SYNCHRONA14-EBZ comes in a 1U mechanical form factor. Using popular industry connector SMA and TwinAX interfaces most labs will already have the needed cables.

With its internal OCXO it can operate in standalone mode or be fed from a choice of external sources, such as 3 separate high speed differential clock inputs, a 10MHz reference and 1PPS. This flexibility combined with the capability to select either of the internal VCXO options of 100MHz or 122.88MHz, gives almost unlimited choice for the frequency of interest and accuracy needed for a wide variety of application areas. 

APPLICATIONS

  • High accuracy reference clock distribution
  • Systems clocked from a single source
  • Clocks derived from 100MHz or 122.88MHz
  • Phased Array Systems, RADAR, EW, SATCOMS, SDR
  • Bench Equipment
  • Remote controlled operation

EVAL-ADP198
ADP198 Evaluation Board 
AD-SYNCHRONA14-EBZ
Multichannel System Clocking Device

Latest Discussions

Recently Viewed