ADP194

PRODUCTION

Logic Controlled, High-Side Power Switch

Part Models
1
1ku List Price
Starting From $0.37

Part Details

  • Low RDSON of 80 mΩ at 1.8 V
  • Low input voltage range:
    1.1 V to 3.6 V
  • 500 mA continuous operating current
  • Built-in level shift for control logic that can be operated by
    1.2 V logic
  • Low 2 μA (maximum) ground current
  • Ultralow shutdown current:
  • < 0.7 μA
  • Reverse current blocking
  • Ultrasmall 0.8 mm x 0.8 mm x 0.5mm, 4-ball, 0.4 mm pitch WLCSP
ADP194
Logic Controlled, High-Side Power Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADP194

ADP194 Evaluation Board

Product Details

The EVAL-ADP194 is used to demonstrate the functionality of the ADP194 power switch. Simple device measurements such as VIN to VOUT resistance (RDSON), ground current, and off state current can be demon-strated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP194
ADP194 Evaluation Board

Latest Discussions

No discussions on ADP194 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed