ADP5133

RECOMMENDED FOR NEW DESIGNS

Dual 3 MHz, 800 mA Buck Regulators in WLCSP

Part Models
1
1ku List Price
Starting From $1.52

Part Details

  • Input voltage range: 2.3 V to 5.5 V
  • Two 800 mA buck regulators
  • Tiny, 16-ball, 2 mm × 2 mm WLCSP package
  • Regulator accuracy: ±1.8%
  • Factory programmable or external adjustable VOUTx
  • 3 MHz buck operation with forced PWM and auto PWM/PSM modes
  • BUCK1/BUCK2: output voltage range from 0.6 V to 3.8 V
ADP5133
Dual 3 MHz, 800 mA Buck Regulators in WLCSP
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
5V uPMU BuckDesigner

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADP5133

ADP5133 Evaluation Board

Product Details

The hardware for the evaluation of the ADP5133 and includes detailed schematics and PCB layouts. The ADP5133 is available in a 16-ball, 2mm × 2mm WLCSP package.

The ADP5133 evaluation board enables evaluation of the ADP5133 dual step-down regulator. The evaluation board is available in standard voltage options.


Features
  • Full-featured evaluation board for the ADP5133
  • Simple device measurements, including line and load regulation, demonstrable with
  • A single voltage supply
  • A current meter
  • Load resistors
  • Easy access to external components
  • Dedicated enable option for each channel
  • Mode option to change bucks from PSM to PWM operation

EVAL-ADP5133
ADP5133 Evaluation Board

Latest Discussions

Recently Viewed