ADP5051

RECOMMENDED FOR NEW DESIGNS

Integrated Power Solution with Quad Buck Regulators, Supervisory, and I2C Interface

Part Models
1
1ku List Price
Starting From $4.91

Part Details

  • Wide input voltage range: 4.5 V to 15.0 V
  • ±1.5% output accuracy over full temperature range
  • Adjustable/fixed output options via factory fuse or I2C interface
  • I2C interface with interrupt on fault conditions
  • Power regulation
    Channel 1 and Channel 2: programmable 1.2 A/2.5 A/4 A sync buck regulators with low-side FET driver
    Channel 3 and Channel 4: 1.2 A sync buck regulators
  • 250 kHz to 1.4 MHz adjustable switching frequency
  • Single 8 A output (Channel 1 and Channel 2 in parallel)
  • Dynamic voltage scaling (DVS) for Channel 1 and Channel 4
  • Precision enable with 0.8 V accurate threshold
  • Programmable phase shift in 90° steps
  • Individual channel FPWM/PSM selection
  • Frequency synchronization input or output
  • See data sheet for additional features
ADP5051
Integrated Power Solution with Quad Buck Regulators, Supervisory, and I2C Interface
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
LTspice 1


Models for the following parts are available in LTspice:

  • ADP5051

ADP505x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP5051
ADP5051 Evaluation Board

Latest Discussions

Recently Viewed