ADP5050

RECOMMENDED FOR NEW DESIGNS

5-Channel Integrated Power Solution with Quad Buck Regulators, 200 mA LDO Regulator and I2C interface

Part Models
1
1ku List Price
Starting From $5.64

Part Details

  • Wide input voltage range:
    4.5 V to 15 V
  • ±1.5% output accuracy over full temperature range
  • 250 kHz to 1.4 MHz adjustable switching frequency
  • Adjustable/fixed output options via factory fuse or I2C interface
  • I2C interface with interrupt on fault conditions
  • Power regulation
    Channel 1 and Channel 2: programmable 1.2 A/2.5 A/4 A sync buck regulators with low-side FET driver
    Channel 3 and Channel 4: 1.2 A sync buck regulators
    Channel 5: 200 mA low dropout (LDO) regulator
  • See data sheet for additional features
ADP5050
5-Channel Integrated Power Solution with Quad Buck Regulators, 200 mA LDO Regulator and I2C interface
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
LTspice 1


Models for the following parts are available in LTspice:

  • ADP5050

ADP505x Buck Regulator Design Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP5050
ADP5050 Evaluation Board

Latest Discussions