ADP5024

RECOMMENDED FOR NEW DESIGNS

Dual 3 MHz, 1200 mA Buck Regulators with One 300 mA LDO

Part Models
4
1ku List Price
Starting From $1.92

Part Details

  • Main input voltage range: 2.3 V to 5.5 V
  • Two 1200 mA buck regulators and one 300 mA LDO
  • 24-lead, 4 mm × 4 mm LFCSP package
  • Regulator accuracy: ±1.8%
  • Factory programmable or external adjustable VOUTx
  • 3 MHz buck operation with forced PWM and automatic PWM/PSM modes
  • BUCK1/BUCK2: output voltage range from 0.8 V to 3.8 V
  • LDO: output voltage range from 0.8 V to 4.75 V
  • LDO: low input supply voltage from 1.7 V to 5.5 V
  • LDO: high PSRR and low output noise
ADP5024
Dual 3 MHz, 1200 mA Buck Regulators with One 300 mA LDO
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
5V uPMU BuckDesigner

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
EVAL-ADP5024

ADP5024 Evaluation Board

Features and Benefits

  • Full featured evaluation boards for the ADP5024
  • Standalone capability
  • Simple device measurements, including line and load regulation, demonstrable with
    • A single voltage supply
    • A voltmeter
    • An ammeter
    • Load resistors
  • Easy access to external components
  • Cascading options to supply the low dropout (LDO) regulator from either buck regulator
  • Dedicated enable option for each channel
  • Mode option to change buck regulators from power save mode (PSM) to pulse-width modulation (PWM) operation

Product Details

The ADP5024 is available in a 24-lead, 4 mm × 4 mm LFCSP package. The ADP5023/ADP5024 are 3-channel devices that share a common PCB evaluation board.


The ADP5024 evaluation board, ADP5024CP-EVALZ, has two step-down regulators with two LDO regulators that enable evaluation of the ADP5024. The evaluation board is available in an adjustable voltage option.


For full details on the ADP5024, consult the product data sheet in conjunction with this evaluation board user guide.

EVAL-ADP5024
ADP5024 Evaluation Board

Latest Discussions

Recently Viewed