ADP3339

NOT RECOMMENDED FOR NEW DESIGNS

High-Accuracy Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator

Part Models
8
1ku List Price
Starting From $1.86
Viewing:

Part Details

  • High Accuracy Over Line and Load: ±0.9% @ 25°C, ±1.5% Over Temperature
  • Ultralow Dropout Voltage: 230 mV (Typ) @ 1.5A
  • Requires Only COUT = 1.0 µF for Stability
  • anyCAP = Stable with Any Type of Capacitor (Including MLCC)
  • Current and Thermal Limiting
  • Low Noise
  • 2.8 V to 6 V Supply Range
  • –40°C to +85°C Ambient Temperature Range
  • SOT-223 Package
ADP3339
High-Accuracy Ultralow Iq, 1.5 A, anyCAP® Low Dropout Regulator
ADP3339 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Reference Designs

USB Cable Isolator Circuit
CN0158 Circuits from the lab

Universal Serial Bus (USB) Hub Isolator Circuit

Features and Benefits

  • Isolates and multiplexes two devices into a single USB port
  • Standard USB interface
CN0158
Universal Serial Bus (USB) Hub Isolator Circuit
USB Cable Isolator Circuit

Latest Discussions

Recently Viewed