ADP3330

PRODUCTION

High Accuracy Ultralow IQ, 200 mA, SOT-23, anyCAP® Low Dropout Regulator

Part Models
7
1ku List Price
Starting From $1.40

Part Details

  • High Accuracy Over Line and Load: ±0.7% @ +25°C, ±1.4% Over Temperature
  • Ultralow Dropout Voltage: 140 mV (Typ) @ 200 mA
  • Requires only COUT= 0.47 μF for stability
  • anyCAP = Stable with Any Type of Capacitor (Including MLCC)
  • Current and Thermal Limiting
  • Low Noise
  • Low Shutdown Current: <2 µA
  • 2.9 V to 12 V Supply Range
  • –40°C to +85°C Ambient Temperature Range
  • Ultrasmall Thermally Enhanced
    Chip-on-Lead SOT-23-6
    6-Lead Package
ADP3330
High Accuracy Ultralow IQ, 200 mA, SOT-23, anyCAP® Low Dropout Regulator
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
ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Reference Designs

Half-Duplex Isolated RS-485 Interface Using ADM2485 and ADP3330
CN0031 Circuits from the lab

Half-Duplex, Isolated RS-485 Interface

Features and Benefits

  • Fully isolated signal and power traces
  • RS-485 half duplex tranciever circuit
  • Low power with reduced board space
USB Cable Isolator Circuit
CN0158 Circuits from the lab

Universal Serial Bus (USB) Hub Isolator Circuit

Features and Benefits

  • Isolates and multiplexes two devices into a single USB port
  • Standard USB interface
CN0031
Half-Duplex, Isolated RS-485 Interface
CN0158
Universal Serial Bus (USB) Hub Isolator Circuit

Latest Discussions

Recently Viewed