ADP195

PRODUCTION

Logic Controlled, High-Side Power Switch with Reverse Current Blocking

Part Models
2
1ku List Price
Starting From $0.42

Part Details

  • Ultralow on resistance (RDSON)
  • 50 mΩ @ 3.6 V
  • 55 mΩ @ 2.5 V
  • 65 mΩ @ 1.8 V
  • 100 mΩ @ 1.2 V
  • Input voltage range: 1.1 V to 3.6 V
  • 1.1 A maximum continuous operating current
  • Low enable control logic threshold can be operated from 1.2 V to 3.3 V
  • Low 1 μA (typical) ground current @ 1.8 V
  • See data sheet for additional features
ADP195
Logic Controlled, High-Side Power Switch with Reverse Current Blocking
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
EVAL-ADP195

ADP195 Evaluation Board

Product Details

The ADP195-EVALZ and ACP195CP-EVALZ are used to demonstrate the functionality of the ADP195 power switch. Simple device measurements such as VIN to VOUT resistance (RDSON), ground current, and off state current can be demon-strated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

eval board
ADZS-BF707-BLIP2

The ADZS-BF707 Blackfin Low-power Imaging Platform (BLIP) evaluation hardware provides a low-cost hardware solution for evaluating vision platform targeting a vast array of real-time sensing applications.

Product Details

This evaluation board is obsolete and no longer recommended. For more information visit ADI EagleEye™.

The Blackfin Low-power Imaging Platform (BLIP) is a low cost, low power embedded computer vision platform targeting a vast array of real-time sensing applications. BLIP leverages the latest entry within the industry-leading, low power Blackfin processor family as well as Analog Devices’ optimized software library deliverables. This solution offers end equipment manufacturers an out of the box form factor development platform with multiple functional profiles covering intelligent motion sensing, people counting, vehicle detection, and face detection deployable in both indoor and outdoor use cases. The BLIP system includes an intuitive configuration GUI and enables real-time analysis of captured video, as well as video output/display through an on-board USB port, making it a highly valuable tool for product development. Additionally, the associated documentation package is well positioned to help customers accelerate their time to market.

EVAL-ADP195
ADP195 Evaluation Board
ADZS-BF707-BLIP2
The ADZS-BF707 Blackfin Low-power Imaging Platform (BLIP) evaluation hardware provides a low-cost hardware solution for evaluating vision platform targeting a vast array of real-time sensing applications.

Reference Designs

Ultralow Power Standalone Motion Switch
CN0274 Circuits from the lab

Ultralow Power Standalone Motion Switch

Features and Benefits

  • Motion activated, high-side power switch
  • Programmable operating range
  • Ultra low power (300nA when "sleeping")
  • Perfect for battery operated applications
CN0274
Ultralow Power Standalone Motion Switch

Latest Discussions

Recently Viewed