ADP1196

RECOMMENDED FOR NEW DESIGNS

5 V, 3 A Logic Controlled High-Side or Low-Side Load Switch

Part Models
1
1ku List Price
Starting From $0.64

Part Details

  • Low RDSON of 10 mΩ in 6-ball WLCSP
  • Wide input voltage range: 0 V to 5.5 V
  • 3 A continuous operating current at 70°C
  • Bias supply voltage range: 1.83 V to 5.5 V
  • Low 26 μA ground (quiescent) current, VIN ≤ 3.4 V
  • Low 50 μA quiescent current, VIN = 5.5 V
  • Overtemperature protection circuitry
  • See datasheet for additional features
ADP1196
5 V, 3 A Logic Controlled High-Side or Low-Side Load Switch
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
No discussions on ADP1196 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed