ADP1190A

PRODUCTION

Integrated 500 mA Load Switch with Quad Signal Switch

Part Models
1
1ku List Price
Starting From $0.64

Part Details

  • Low input voltage range:
    1.4 V to 3.6 V 
  • Load switch Low RDSON_L of 65 mΩ at 3.6 V 500 mA continuous operating current 
  • 4 SPST normally open signal switches
    RDSON_S of 3 Ω at 1.8 V 
  • Internal charge pump for constant signal switch RDSON 
  • Output discharge resistance (RDIS): 215 Ω at the output side of the load switch and each analog signal switch output
  • Built-in level shift for control logic that can operate by a 1.2 V logic 
  • Ultralow shutdown current:  0.7 µA 
  • Ultrasmall 1.2 mm × 1.6 mm × 0.5 mm, 12-ball, 0.4 mm pitch WLCSP 
ADP1190A
Integrated 500 mA Load Switch with Quad Signal Switch
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
No discussions on ADP1190A yet. Have something to say?

Start a Discussion on EngineerZone®