ADM1270

RECOMMENDED FOR NEW DESIGNS

High Voltage Input Protection Device

Part Models
4
1ku List Price
Starting From $1.17

Part Details

  • Controls supply voltages from 4 V to 60 V
  • Gate drive for low voltage drop reverse supply protection
  • Gate drive for P-channel FETs
  • Inrush current limiting control
  • Adjustable current limit
  • Foldback current limiting
  • Automatic retry or latch-off on current fault
  • Programmable current-limit timer for safe operating area (SOA)
  • Power-good and fault outputs
  • Analog undervoltage (UV) and overvoltage (OV) protection
  • 16-lead, 3 mm × 3 mm LFCSP
  • 16-lead QSOP
ADM1270
High Voltage Input Protection Device
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
ADM1270 Design Worksheet Tool

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications

Open Tool

Evaluation Kits

EVAL-ADM1270

ADM1270 Evaluation Board

Product Details

The ADM1270CP-EVALZ and ADM120RQ-EVALZ evaluation boards are used to demonstrate the functionality of the ADM1270 high voltage input protection device.

Simple device measurements, such as over voltage, undervoltage, and overcurrent protection can be demonstrated with just a single voltage source, a voltmeter, an ammeter, and load resistors.


Features
  • Controls supply voltages from 4 V to 60 V
  • Gate drive for low voltage drop reverse supply protection
  • Gate drive for P-channel FETs
  • In-rush current limiting control
  • Adjustable current limit
  • Foldback current limiting
  • Automatic retry or latch-off on current fault
  • Programmable current-limit timer for SOA
  • Power-good and Fault outputs
  • Analog UV and OV protection
  • 16-lead 3x3mm LFCSP package
  • 16-lead QSOP package

EVAL-ADM1270
ADM1270 Evaluation Board

Latest Discussions

Recently Viewed