ADM1075

LAST TIME BUY

−48 V Hot Swap Controller and Digital Power Monitor with PMBus Interface

Part Details

  • Constant power foldback for FET SOA protection
  • Precision (<1.0%) current and voltage measurement
  • Controls inrush and faults for negative supply voltages
  • Suitable for wide input range due to internal shunt regulator
  • 25 mV/50 mV full-scale sense voltage
  • Fine tune current limit to allow use of standard sense resistor
  • Soft start inrush current limit profiling
  • 1% accurate UVH and OV pins, 1.5% accurate UVL pin
  • PMBus interface for control, telemetry, and fault recording
  • 28-lead TSSOP
  • -40°C to 105°C junction temperature (TJ) operating range
ADM1075
−48 V Hot Swap Controller and Digital Power Monitor with PMBus Interface
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

Hot Swap Controller Simulation Model Rev. 6

Open Tool

Evaluation Kits

EVAL-ADM1075

ADM1075 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1075
ADM1075 Evaluation Board

Latest Discussions

Recently Viewed