ADP8870

PRODUCTION

Charge Pump Parallel Backlight Driver with Image Content PWM Input

Part Models
2
1ku List Price
Starting From $1.27
Viewing:

Part Details

  • Charge pump with automatic gain selection of 1×, 1.5×, and 2× for maximum efficiency
  • Two high accuracy (±5%) phototransistor inputs for automated ambient light sensing (ALS)
  • 5 programmable ambient light-sensing zones for optimal backlight power savings
  • Independent ALS control of D7, for automated response of keypad lighting to ambient light levels
  • PWM input can be used for content adaptive brightness control (CABC) of any, or all, of the LEDs
  • PWM input scales the LED output current
  • 7 independent, programmable LED drivers
    • 6 drivers capable of 30 mA (maximum)
    • 1 driver capable of 60 mA (maximum)
  • Programmable maximum current limit (128 levels)
  • Standby mode for <1 μA current consumption
  • 16 programmable fade-in and fade-out times (0.1 sec to 5.5 sec) with choice of square or cubic rates
  • Fading override
  • I2C-compatible interface for all programming
  • Dedicated reset pin and built-in power-on reset (POR)
  • Short-circuit, overvoltage, and overtemperature protection
  • Internal soft start to limit inrush currents
  • Input-to-output isolation during faults or shutdown
  • Operates down to VIN = 2.5 V, with undervoltage lockout (UVLO) at 2.0 V.
  • Available in a small, 2.15 mm × 2.36 mm × 0.6 mm wafer level chip scale package (WLCSP) or a 4 mm × 4 mm × 0.75 mm lead frame chip scale package (LFCSP)
ADP8870
Charge Pump Parallel Backlight Driver with Image Content PWM Input
ADP8870 Circuit Diagram ADP8870 Pin Configuration ADP8870 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADP8870

ADP8870 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADP8870
ADP8870 Evaluation Board

Latest Discussions

Recently Viewed