ADP1649

PRODUCTION

1.0 A LED Flash Driver with I2C-Compatible Interface

Part Models
1
1ku List Price
Starting From $1.06

Part Details

  • Ultracompact solution
    • Small, 2 mm × 1.5 mm, 12-ball WLCSP package
    • Smallest footprint, 1 mm height, 1 μH power inductor
    • LED current source for local LED grounding
      • Simplified routing to and from the LED
      • Improved LED thermals
    • Synchronous 3 MHz PWM boost converter, no external diode
  • High efficiency: 90% peak
    • Reduces high levels of input battery current during flash
    • Limits battery current drain in torch mode
  • I2C programmable
    • Currents of up to 1000 mA in flash mode for 1 LED with ±7% accuracy over all conditions
    • Currents of up to 200 mA in torch mode
    • Programmable dc battery current limit (4 settings)
    • Programmable flash timer up to 1600 ms
    • Low VBAT mode to reduce LED current automatically
    • 4-bit ADC for LED VF, die/LED temperature readback
  • Control
    • I2C-compatible control registers
    • External strobe and torch input pins
    • 2 transmitter mask (TxMASK) inputs
  • Safety
    • Thermal overload protection
    • Inductor fault detection
    • LED short-circuit and open circuit protection
ADP1649
1.0 A LED Flash Driver with I2C-Compatible Interface