ADD5205

NOT RECOMMENDED FOR NEW DESIGNS

Four-String White LED Driver

Part Models
1
1ku List Price
price unavailable

Part Details

  • White LED driver based on inductive boost converter:
    Input voltage range: 2.8 V to 18 V
    Internal compensation
    1 MHz fixed operating frequency
    28 V fixed overvoltage protection
    Built-in soft start for boost converter
  • General:
    Thermal shutdown
    Undervoltage lockout
    12-lead, 3 mm × 3 mm × 0.75 mm
    LFCSP package
  • See datasheet for additional features
ADD5205
Four-String White LED Driver