ADP1051

RECOMMENDED FOR NEW DESIGNS

Digital Controller for Isolated Power Supply with PMBus Interface

Part Models
2
1ku List Price
Starting From $4.17

Part Details

  • Versatile digital voltage mode controller
  • High speed input voltage feedforward control
  • 6 pulse-width modulation (PWM) logic outputs with 625 ps resolution
  • Switching frequency: 49 kHz to 625 kHz
  • Frequency synchronization as master and slave device
  • Multiple energy saving modes
  • Adaptive dead time compensation for efficiency optimization
  • Low device power consumption: 100 mW typical
  • Extensive fault detection and protection
  • PMBus compliant
  • Direct parallel control for power supplies without OR’ing devices
    • Accurate droop current share
    • Pre-bias startup
    • Reverse current protection
    • Conditional overvoltage protection
  • Graphical user interface (GUI) for ease of programming
  • On-board EEPROM for programming and data storage
  • Available in a 24-lead, 4 mm × 4 mm LFCSP
  • −40°C to +125°C operating temperature
ADP1051
Digital Controller for Isolated Power Supply with PMBus Interface
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
eval board
EVAL-ADP1051

ADP1051 Evaluation Board

Product Details


The ADP1051-240-EVALZ evaluation board and the ADP1051DC1-EVALZ daughter card feature the ADP1051 in a dc-to-dc switching power supply in full bridge topology with synchronous rectification. The circuit is designed to provide a rated load of 12 V, 20 A from a dc input voltage source of 36 V dc to 75 V dc. The ADP1051 provides functions such as output voltage regulation, synchronization, constant current control, prebias start up, direct paralleling, and comprehensive protection.

EVAL-ADP1051
ADP1051 Evaluation Board

Latest Discussions

Recently Viewed